G4000-M1 2 1/2
Discontinued
Part of the G4000M1 Series
Ordering Code: 0822651
UPC: 098268908848
Lead Free: NO
2 1/2 IN Cast Iron 2-Piece Full Port Flanged Ball Valve
This 2-Piece Full Port Cast Iron Flanged Ball Valve, 2 1/2 IN Watts Model G4000M1, is used in commercial HVAC and steam applications. It features a 125 psi steam rating, stainless steel ball and stem, PTFE seat and packing, a steel-plated stop plate, and a ductile iron handle. It has a quarter turn operation, positive shutoff, and is ideal in replacing old cast iron gate valves.
Features
- Cast iron
- Flanged
- Full port
- Stainless steel ball and stem
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | Yes |
| Ball Material | 304 Stainless Steel |
| Body Finish | Cast Iron |
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Control Type | Lever Handle |
| CV Rating | 420 |
| EAN | 098268908848 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 353 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 620.0 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0822651 |
| Port Type | Full |
| Seat Material | PTFE |
| Series | G4000M1 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | 304 Stainless Steel |
| Stem Type | Standard |
| Thrust Washer Material | PTFE |
| Valve Style | 2-piece |
| WOG Rating | 200 PSI |