G4000M 10
Discontinued
Part of the G4000M1 Series
Ordering Code: 0820971
UPC: 098268093056
Lead Free: NO
10 IN 2-Piece Cast Iron Full Port Ball Valve, Flanged End Connections, Gear Operator
This 2-Piece Full Port Cast Iron Flanged Ball Valve, 10 IN Watts Model G4000, is used in commercial, industrial, and process applications. It features a stainless steel ball and stem, PTFE seat and packing, cast iron gear operator, and a ductile iron handwheel.
Features
- Cast iron
- Flanged
- Quarter turn operation
- Full port
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 304 Stainless Steel |
Body Finish | Cast Iron |
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
CV Rating | 12400 |
EAN | 098268093056 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Operating Torque | 10630 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0820971 |
Port Type | Full |
Seat Material | PTFE |
Series | G4000M1 |
Stem Packing Material | PTFE |
Stem Shaft Material | 304 Stainless Steel |
Valve Style | 2-piece |
WOG Rating | 200 PSI |