IT6300/IS6401 DRAIN CAP
Part of the IT6300 Series
Ordering Code: 0545022
UPC: 098268815764
Lead Free: NO
Replacement Drain Cap, Fits 1/2 To 1 In Lead Free Ball Valve, Series Lfit6300/Lfis6301
This replacement cap is used to repair or replace the cap for drain port on a 1/2 to 1 inch lead free ball valve, series LFIT6300 and LFIS6301. This cap is made of brass.
Features
- Factory replacement parts
- For drain port on lead free ball valve, series LFIT6300/LFIS6301
- All parts are made of high quality materials
- Fits 3/4 to 1 inch size
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268815764 |
Lead Free | NO |
Part Number | 0545022 |
Series | IT6300 |