LF622F-BV 1
This 1 inch lead free full port ball valve is designed for water service applications. It is ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20 to 100 percent of the valve capacity. The full port design ensures low pressure drop and features a PTFE stem packing seal, thrust washer and seat. The maximum working pressure is 600 psi (41.3 bar) WOG, 125 psi (8.6 bar) WSP.
Features
- Lead free construction
- Full port
- Tee handle
- Full port design for low pressure drop
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | FEBCO |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Tee Handle |
CV Rating | 60 GPM |
EAN | 098268504996 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 781049LL |
Port Type | Full |
Seat Material | PTFE |
Series | LF622F |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded |
Thrust Washer Material | PTFE |
Valve Style | Does Not Apply To Product |
WOG Rating | 600 PSI |