LFB6000M2 1 1/2
Discontinued - Replaced By: LFB6080G2 1 1/2
Part of the LFB6000 Series
Ordering Code: 0555190
UPC: 098268433005
Lead Free: YES
1 1/2 In Lead Free 2-Piece Standard Port Ball Valve With Threaded Ends
This 1 1/2 inch lead free two-piece standard port ball valve with threaded end connections is used in commercial and industrial applications for potable water applications. It features a blowout proof pressure retaining stem, while the standard port orifice ensures minimal pressure drop. The durable seats provide tighter torque and more abrasion resistance for longer lasting service. The temperature range is 0 to 450 degrees F (minus 18 to 232 degrees) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
Features
- Lead free construction
- Quarter turn open or close operation
- Domestically manufactured in the United States
- 1 1/2 IN Connection
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 75 |
| EAN | 098268433005 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 200.0 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0555190 |
| Port Type | Standard |
| Seat Material | Durafill |
| Series | LFB6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |