LFB6080 1 1/4
Discontinued - Replaced By: LFB6080G2 1 1/4
Part of the LFB6080 Series
Ordering Code: 0555209
UPC: 098268433227
Lead Free: YES
1 1/4 In Lead Free 2-Piece Full Port Ball Valve, Npt End Connections
This 1 1/4 inch lead free two-piece full port ball valve with NPT connections is used in commercial and industrial applications. This valve features an adjustable packing gland for longer service life and a bottom loaded blowout proof stem. A chrome plated lead free brass ball and virgin PTFE seats and seals give longer service for handling a wide range of fluids and gases, as well as providing low operating torques. The full port design ensures a minimum pressure drop. The temperature range is 0 to 350 degrees F (minus 18 to 177 degrees C) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
Features
- 600 psi pressure rating
- Chrome plated brass ball
- Full port design for minimal pressure drop
- Virgin PTFE seats and seals designed to handle a wide range of liquids and gases
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Control Type | Lever Handle |
| CV Rating | 110 |
| EAN | 098268433227 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 350 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 250 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0555209 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFB6080 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |