LFB6080 3/4
Discontinued - Replaced By: LFB6080G2 3/4
Part of the LFB6080 Series
Ordering Code: 0555207
UPC: 098268433203
Lead Free: YES
3/4 In Lead Free Ball Valve With Threaded Ends
This 3/4 inch lead free two-piece full port ball valve with female threaded end connections is designed for use in potable water applications. It features a blowout proof pressure retaining stem, while the full port orifice ensures minimal pressure drop. The durable seats provide tighter torque and more abrasion resistance for longer lasting service. The temperature range is 0 to 350 degrees F (-18 to 177 degrees C) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
- Lead free brass construction
- Chrome plated brass ball
- Full port design for minimal pressure drop
- Virgin PTFE seats and seals
- Adjustable packing gland provides longer service life
- Bottom loaded blowout proof stem
- Ideal for potable water applications
- Factory tested to assure high quality performance
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 316 Stainless Steel |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Control Type | Lever Handle |
CV Rating | 30 GPM |
EAN | 098268433203 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 150.0 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0555207 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFB6080 |
Stem Packing Material | PTFE |
Stem Shaft Material | 316 Stainless Steel |
Stem Type | Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |