LFB6090-SS
2-Piece, Full Port, Lead Free* Bronze Ball Valves with Stainless Steel Trim
LFB6090-SS
2-Piece, Full Port, Lead Free* Bronze Ball Valves with Stainless Steel Trim
Features
- Tested and Certified by NSF International NSF 372 Lead Free
- Stainless steel ball and stem
- Model sizes ¼" - 2” are rated to 600 psi WOG/150 psi WSP
- Model sizes 2 ½" and above are rated to 400 psi WOG/125 psi WSP
- Threaded and soldered end connections
Series LFB6090-SS/LFB6091-SS full port, lead free, bronze ball valves with stainless steel trim come with threaded or soldered end connections. These valves are used in commercial and industrial applications for a full range of liquids and gases. A full port orifice ensures minimal pressure drop and the overall robust design provides lasting service. The ball valve model sizes ¼" - 2” are rated for 600 WOG/150 WSP. model sizes 2 ½" and larger are rated 400 WOG/125 WSP.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFB6090-SS
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
SXI-HK-10A STEMEXTENTION
Handle Kit |
Ball valves LFFBV-3C, LFB6080 G2</br></br> |
</br> |
|
SXI-HK-11A STEMEXTENTION
Handle Kit |
Ball valves LFFNV-3C, LFB6080 G2</br></br> |
</br> |
|
SXI-HK-1A STEMEXTENTION
Stem Extension Kit |
</br>LFFBV-3C, LFFBV-3C M1, LFB6080 G2, LFB6081 G2</br> |
Stem Extension</br> |
|
SXI-HK-5A STEMEXTENTION
Handle Kit |
Ball valves LFFBV-3C, LFFBV-3C M1, LFB6080 G2 LFB6081 G2</br></br> |
</br> |
|
SXI-HK-6A STEMEXTENTION
Handle Kit |
Ball valves LFFBV-3C, LFFBV-3C M1, LFB6080 G2 LFB6081 G2</br></br> |
</br> |
|
SXI-HK-7A STEMEXTENTION
Handle Kit |
Ball valves LFFBV-3C, LFFBV-3C M1, LFB6080 G2 LFB6081 G2</br></br> |
</br> |
|
SXI-HK-9A STEMEXTENTION
Handle Kit |
Ball valves LFFBV-3C, LFB6080 G2</br></br> |
</br> |
|
SXI-HK-8A STEMEXTENTION
Handle Kit |
Ball valves LFFBV-3C, LFFBV-3C M1, LFB6080 G2 LFB6081 G2</br></br> |
</br> |