LFB6780M1 1 1/4
Part of the LFB6780-M1 Series
Ordering Code: 0555222
UPC: 098268433357
Lead Free: Yes
1 1/4 IN Lead Free 2-Piece Full Port Diverter Ball Valve, NPT End Connections
This 1 1/4 inch lead free two-piece full port diverter ball valve with threaded end connections is used in commercial and industrial applications designed to divert a full range of liquids and gases. The full port orifice ensures minimal pressure drop, while PTFE seat and chrome plated lead free brass ball provide lasting service. The temperature range is 0 to 350 degrees F (minus 18 to 177 degrees C) at 50 psi (3.5 bar). The maximum working pressure is 400 psi (28 bar) WOG non-shock at 100 degrees F (38 degrees C), 125 psi (8.6 bar) WSP.
Features
- 400 psi (28 bar) WOG non-shock at 100 degrees F (38 degrees C)
- Blowout proof pressure retaining stem
- Threaded NPT end connections
- Full port
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Control Type | Lever Handle |
| CV Rating | 33 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 350 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 250 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0555222 |
| Port Type | Full |
| Seat Material | PTFE |
| Series | LFB6780-M1 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| UPC | 098268433357 |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |