LFEMVII6400SS-115-8 1 1/4
Discontinued - Replaced By: 1 1/4 LFEMVII6400SS115-10
Part of the LFEMVII-6400-SS Series
Ordering Code: 0123425
UPC: 098268694246
Lead Free: YES
1 1/4 In Lead Free Bronze Electric Motor Valve, 115 Vac, 8 Second Cycle Time
The 1 1/4 inch electric motor valve is used in commercial HVAC and light industrial systems. It is ideal for applications such as a zone control valve for space heating with hot water or steam and air conditioning with chilled water. It's remotely operated for controlling the flow of steam, water, or air. Can be used as a drain or a blown down valve to eliminate water from compressed air lines and systems. It features a 2 pc standard port lead free copper silicon alloy motorized ball valve that consist of an electrically actuated motor 115 VAC with an 8 second cycle time, 316 stainless steel ball, bottom loaded blowout proof stem, standard position indicator, adjustable PTFE packing, Durafill (R) PTFE seals and bubble-tight shutoff. It has a manual override standard, comes completely assembled and mountable in any position (horizontal for steam applications). Pressure rating is 600 psi WOG (non-shock) and 100 psi (7 bar) WSP. Maximum ambient temperature is 150 F (66 C).
Features
- Power consumption is 115 voltage with a 8 second cycle time
- 316 Stainless steel ball and stem
- Hole in stem slot of each ball valve to equalize pressure between the body cavity and the flow stream
- Adjustable cam provides the capability of properly aligning the ball in both the open and closed position using a single, simple adjustment
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Tee Handle |
| CV Rating | 45.5 GPM |
| EAN | 098268694246 |
| Electrical Rating | 115 V |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPTF |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 150 |
| Minimum Temperature - Celsius | -40.00 |
| Minimum Temperature-Fahrenheit | -40 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPTF |
| Part Number | 0123425 |
| Port Type | Standard |
| Seat Material | PTFE Durafill |
| Series | LFEMVII-6400-SS |
| Stem Packing Material | PTFE Durafill |
| Stem Shaft Material | 316 Stainless Steel |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | PTFE Durafill |
| Type | Valve to Accessory |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |