SA6400 CA1 SS EMV 1
Part of the LFEMVII-6400-SS Series
Ordering Code: 0393804
UPC: 098268032819
Lead Free: Not In Scope
1 In Standard Port Bronze Ball Valve With Atuator Mounting Pads
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 316 Stainless Steel |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Control Type | Lever Handle |
CV Rating | 40 |
EAN | 098268032819 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -49.00 |
Minimum Temperature-Fahrenheit | -55 |
Operating Torque | 150 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0393804 |
Port Type | Standard |
Series | LFEMVII-6400-SS |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | 316 Stainless Steel |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |