LFFBV-3-PR-SS 1 1/4
Part of the LFFBV-3-PR-SS Series
Ordering Code: 88007797
UPC: 098268599305
Lead Free: YES
1 1/4 IN Lead Free 2-Piece Full Port Brass Ball Valve with Integral Press Fitting End Connections, SS Ball and Stem
This 1 1/4 inch lead free two-piece, full port, ball valve with integral press end fittings and stainless steel ball and stem is designed for use in plumbing, heating, and potable water applications. It features a lead free brass body, adjustable packing gland, and bottom-loaded blowout proof stem. It is made with integral ASTM-B88 compliant press end connections that are designed for types K, L and M hard copper tubing. The press fitting is rated to 250 psi CWP up to 210 degrees F.
Features
- Lead free brass body rated NSF61-8
- Bottom loaded blowout proof 316SS stem with packing nut and 316SS ball
- Press connection rated to 250 psi CWP up to 210 degrees F
- Press end connections comply to ASTM-B88
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268599305 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Press |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 250 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Press |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88007797 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV-3-PR-SS |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 250 PSI |