LFFBV-3C-CC 3/4
Part of the LFFBV-3C-CC Series
Ordering Code: 0123475
UPC: 098268696110
Lead Free: YES
3/4 IN Lead Free 2-Piece Full Port Ball Valve, Cap and Chain, with Threaded End Connections
This 3/4 inch 2-piece full port lead free ball valve is used in commercial and industrial applications for a full range of liquids and gases. It features a lead free brass body, bottom-loaded blowout proof stem, virgin PTFE seat, thrust washer, adjustable stem packing gland, stem packing nut, chrome plated lead free brass ball, cap and chain, lead free brass adapter and steel handle. The pressure rating is 600 psi WOG and 150 psi WSP.
Features
- Lead free construction
- Machined chrome plated lead free brass ball
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Cap and chain
- Cap and chain
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268696110 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0123475 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV-3C-CC |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |