LFFBV-3C-M1
Lead Free* 2-Piece, Full Port, Brass Ball Valves. Sizes: 1/4 – 4 IN (8 – 100mm)
LFFBV-3C-M1
Lead Free* 2-Piece, Full Port, Brass Ball Valves. Sizes: 1/4 – 4 IN (8 – 100mm)
Features
- Construction is Lead-Free* forged copper silicon alloy body and adapter
- The ball is machined chrome-plated Lead-Free* brass
- Certified to NSF/ANSI standard 61/8
- Valves comply to MSS-SP-110 standard
Series LFFBV-3C-M1 and LFFBVS-3C-M1 Lead Free* 2-piece, full port brass ball valves are designed for use in commercial and industrial applications for a full range of liquids and gases. They're constructed for reliable performance with a fluorocarbon elastomer stem O-ring that prevents stem leaks, a bottom-loaded blowout-proof stem, and an adjustable stem packing gland. LFFBV-3C-M1 models have threaded end connections. LFFBVS-3C-M1 models have solder end connections. Available in sizes 1/4 to 4 inch.
Available Accessories:
- Stem Extension Kits
- Locking Handle Kits
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3C-M1
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
3 LL-HK LFFBV-3C M1
Handle Kit-Lever |
</br>LFFBV-3C</br> |
Locking Lever Handle, Nut</br> |
|
1 LL-HK-LFFBV-3C M1
Handle Kit-Lever |
</br>LFFBV-3C M1</br> |
Locking Lever Handle, Nut</br> |
|
6 LL-HK LFFBV-3C M1
Handle Kit-Lever |
</br>LFFBV-3C</br> |
Locking Lever Handle, Nut</br> |
|
5 LL-HK LFFBV-3C M1
Handle Kit-Lever |
</br>LFFBV-3C</br> |
Locking Lever Handle, Nut</br> |
|
7 LL-HK LFFBV-3C M1
Handle Kit-Lever |
</br>LFFBV-3C</br> |
Locking Lever Handle, Nut</br> |
|
2 LL-HK-LFFBV-3C M1
Handle Kit-Lever |
</br>LFFBV-3C</br> |
Locking Lever Handle, Nut</br> |