3 LFFBV-3C-M1
Part of the LFFBV-3C-M1 Series
Ordering Code: 88005698
UPC: 098268163872
Lead Free: YES
3 In Lead Free 2-Piece Full Port Ball Valve with Threaded End Connections and Chrome Plated Brass Ball
This 3 inch two-piece full port ball valve is used in residential and commercial potable water applications, suitable for a full range of liquids and gases. This valve features a lead free brass body and adapter, female threaded end connections, adjustable packing gland, chrome plated lead free brass ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem, and steel handle. The temperature range is 0 to 400 degrees F (-18 to 204 degrees C) and the pressure rating is 400 psi (27.6 bar) WOG non-shock and 125 psi (8.6 bar) WSP. Certified NSF-61/ANSI 8, UL listed, FM and CSA approved.
Features
- Lead free brass body and adapter
- Machined chrome plated lead free brass ball
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Certified NSF standard 61/ANSI 8, UL Listed, FM approved, CSA approved
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268163872 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 88005698 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3C-M1 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | PTFE |
Type | Kit |
Valve Style | 2-piece |
WOG Rating | 400 PSI |