3 LFFBVS-3C-M1
Part of the LFFBV-3C-M1 Series
Ordering Code: 88005707
UPC: 098268164008
Lead Free: YES
3 In Lead Free 2-Piece Full Port Ball Valve with Solder End Connections and Chrome Plated Brass Ball
This 3 inch 2-piece full port lead free ball valve is used in residential, commercial, and industrial applications for potable water and a full range of liquids and gases. It features a lead free brass body with solder end connections, bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated lead free brass ball, lead free brass adapter and steel handle. Certified NSF-61/ANSI 8.
Features
- Lead free brass body and adapter
- Machined chrome plated lead free brass ball
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Certified to NSF standard 61/ANSI 8
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268164008 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88005707 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3C-M1 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | PTFE |
Type | Kit |
Valve Style | 2-piece |
WOG Rating | 400 PSI |