LFFBV-3C 1 1/4
Discontinued - Replaced By: 1 1/4 LFFBV-3C-M1
Part of the LFFBV-3C Series
Ordering Code: 0555105
UPC: 098268447743
Lead Free: YES
1 1/4 In Lead Free 2-Piece Full Port Ball Valve with Threaded End Connections and Chrome Plated Brass Ball
This 1 1/4 inch 2-piece full port lead free ball valve is used in residential and commercial potable water applications, suitable for a full range of liquids and gases. This valve features a lead free brass body and adapter, female threaded end connections, adjustable packing gland, chrome plated lead free brass ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem, and steel handle. The temperature range is 0 to 400 degrees F (-18 to 204 degrees C) and the pressure rating is 600 psi (41 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
Features
- Lead free brass body and adapter
- Machined chrome plated lead free brass ball
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Certified to NSF standard 61/ANSI 8
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268447743 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0555105 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV-3C |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Type | Kit |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |