LFFBVS-3C 1
Discontinued - Replaced By: 1 LFFBVS-3C-M1
Part of the LFFBV-3C Series
Ordering Code: 0555112
UPC: 098268447811
Lead Free: YES
1 In Lead Free 2-Piece Full Port Ball Valve with Solder End Connections and Chrome Plated Brass Ball
This 1 inch 2-piece full port lead free ball valve is used in commercial and industrial applications for a full range of liquids and gases. It features a lead free brass body with solder end connections, bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated lead free brass ball, lead free brass adapter and steel handle.
Features
- Lead free brass body and adapter
- Machined chrome plated lead free brass ball
- Solder end connection
- NSF approved
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268447811 |
| Electrical Rating | Does Not Apply To Product |
| GDS Status | Registered |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0555112 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV-3C |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Type | Kit |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |