3/4 LFFBVD-PEX-F1960
Part of the LFFBV-PEX-F1960 Series
Ordering Code: 88006015
UPC: 098268178609
Lead Free: YES
3/4 In Lead Free 2- Piece Brass Ball Valve CEF with PEX F1960 Ends and Waste Drain
This 3/4 inch, 2-piece, lead free, ball valve is used in commercial and industrial applications. The valve features a forged lead free body, PEX F1960 (Cold Expansion Fitting) end connections and waste drain, as well as a chrome plated lead free brass ball, virgin PTFE seats and seals, and EPDM O-rings, and zinc plated steel handle with vinyl insulator. The lead free brass end tailpieces make easy connection to PEX piping systems. The pressure rating for the ball valve is 400 psi (27.6 bar) WOG and the PEX joint is rated at 160 psi (11.0 bar) at 73 degrees F (23 degrees C). A white handle is attached for easy lead free identification.
- Durable forged Lead Free brass construction
- Quick and easy installation into PEX piping system
- For use with SDR-9 PEX pipe
- Cold expansion PEX end-connections per ASTM F1960
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268178609 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Pex Expansion |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 73 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Pex Expansion |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88006015 |
Port Type | Does Not Apply To Product |
Seat Material | PTFE |
Series | LFFBV-PEX-F1960 |
Stem Packing Material | Does Not Apply To Product |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Does Not Apply To Product |
Type | Kit |
Valve Style | 2-piece |
WOG Rating | 400 PSI |