WBV-3 1/4
Discontinued
Part of the WBV-3 Series
Ordering Code: 0750201
UPC: 098268624045
1/4 In 2-Piece Standard Port Brass Ball Valve, Threaded Fip Ends
This 1/4 inch two-piece standard port ball valve with female threaded end connections is used in commercial and industrial applications. The valve features brass body construction, adjustable packing gland, chrome plated brass ball, virgin PTFE seats and seals, and a bottom loaded blowout proof stem. The temperature range is -20 to 302 degrees F (-29 to 150 degrees C) at 50 psi (344.7 kPa). The maximum working pressure rating is 400 psi (27.6 bar) WOG (non-shock).
- Two-piece brass body construction
- Standard port for minimal pressure drop
- Used in residential, commercial and industrial applications
- Virgin PTFE seats and seals
- Adjustable packing gland
- Bottom loaded blowout proof stem
- Suitable for a full range of liquids and gases
- Low operating torque
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268624045 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 305 |
Minimum Temperature - Celsius | -20.00 |
Minimum Temperature-Fahrenheit | -29 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0750201 |
Port Type | Standard |
Seat Material | PTFE |
Series | WBV-3 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 400 PSI |