2.0 94SHH81
This 2 inch high performance double offset butterfly valve is most often used in water supply applications and can be used wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features stainless steel body construction, double offset disc design, stainless steel shaft and RPTFE seat designed for service at 500 degrees F. It comes standard with a lever handle. All sizes rated for Class 150.
Features
- Double offset disc
- Bidirectional, zero leakage seat design
- Anti-blowout stem
- Patented retainer ring design providing positive tight shut-off of seat
- Lever handle
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Mueller Steam Specialty |
Class Rating | 150 |
Control Type | Lever Handle |
CV Rating | 70.0 |
Disc Material | 316 Stainless Steel |
EAN | 643925593150 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Lug |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 446 |
Maximum Working Pressure-PSI | 290 |
Minimum Temperature-Fahrenheit | -20 |
Operating Torque-Dry | 537 in-lbs |
Operating Torque-Wet | 336 in-lbs |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Lug |
Outlet Thread Type | Does Not Apply To Product |
Part Number | M6780050 |
Seat Material | RPTFE |
Series | 94 |
Silicone Free | No |
Stem Shaft Material | 316 Stainless Steel |
Valve Style | Lug |