94
94
Features
- Double offset disc
- Bidirectional, zero leakage seat design
- Anti-blowout stem
- Patented retainer ring design providing positive tight shutoff of seat
- Lever handle, 2 to 6 IN
- IPX8 rated gear operator, 2 to 12 IN
- Rated for indoor and outdoor applications with IPX8 gear operator for watertight protection
Commonly used in water supply applications, this high-performance double offset butterfly valve is also versatile wherever positive shutoff is required to control the flow of liquids, gases, and slurries. The valve features stainless steel body construction, double offset disc design, and stainless steel shaft. Equipped with an RPTFE seat designed for service at 500 degrees Fahrenheit.
Model options with lever handle (2 to 6 IN) or IPX8 rated gear operator (2 to 12 IN). All sizes rated for Class 150.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 94
No results found
Model | Product Used On - Series or Model | Kit Contents |
---|---|---|
GO 94SHH85 8-10
Replacement Part |
94</br></br> |
Gear Operator, Handwheel, and Yoke</br> |
HHNDWHL 94SHH85 8-12
Replacement Part |
94</br></br> |
Handwheel Only</br> |
GO 94SHH85 12
Replacement Part |
94</br></br> |
Gear Operator, Handwheel, and Yoke</br> |
GO 94SHH85 2-6
Replacement Part |
94</br></br> |
Gear Operator, Handwheel, and Yoke</br> |
LKI 94SHH81 2-4
Replacement Part |
94</br></br> |
Lever Handle, 10 Position Notch Plate, and Yoke</br> |
HHNDWHL 94SHH85 2-6
Replacement Part |
94</br></br> |
Handwheel Only</br> |
LKI 94SHH81 6
Replacement Part |
94</br></br> |
Lever Handle, 10 Position Notch Plate, and Yoke</br> |