DBF-04-111-15-M2 12
Part of the DBF-04 Series
Ordering Code: 0525481
UPC: 098268596823
Lead Free: YES
12 In Domestic Butterfly Valve, Wafer, Ductile Iron Body, Ductile Iron Disc, 416 Ss Shaft, Epdm Seat, Lever Handle
This 12 IN domestic wafer style butterfly valve, model DBF-04-111-15-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features cast iron body construction, ductile iron disc, EPDM seat, a stainless steel shaft, mounting pad for 10-position lever.
Features
- Lever handle
- Ductile iron body
- Ductile iron disc
- EPDM seat
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 8250 GPM |
Disc Material | Ductile Iron |
EAN | 098268596823 |
Inlet Connection Size | 12 IN |
Inlet Connection Type | Wafer |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 7071 in-lbs |
Operating Torque-Wet | 3300 in-lbs |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Wafer |
Part Number | 0525481 |
Seat Material | EPDM |
Series | DBF-04 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Wafer |