DBF-04-111-15-M2 2 1/2
Part of the DBF-04 Series
Ordering Code: 0525343
UPC: 098268595550
Lead Free: YES
2 1/2 IN Domestic Butterfly Valve, Wafer, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, EPDM Seat, Lever Handle
This 2 1/2 IN domestic wafer style butterfly valve, model DBF-04-11-15-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features cast iron body construction, ductile iron disc, EPDM seat, a stainless steel shaft, mounting pad for 10-position lever.
Features
- Lever handle
- Ductile iron body
- Ductile iron disc
- EPDM seat
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Class Rating | 125 or 150 |
| Control Type | Lever Handle |
| CV Rating | 220 GPM |
| Disc Material | Ductile Iron |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Wafer |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | 33 |
| Operating Torque-Dry | 289 in-lbs |
| Operating Torque-Wet | 190 in-lbs |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Wafer |
| Part Number | 0525343 |
| Seat Material | EPDM |
| Series | DBF-04 |
| Silicone Free | Yes |
| Stem Shaft Material | Stainless Steel |
| UPC | 098268595550 |
| Valve Style | Wafer |