DBF-04-121-35-M2
Discontinued
Part of the DBF-04 Series
Ordering Code: 0526136
UPC: 098268640755
Lead Free: NO
2 1/2 In Domestic Butterfly Valve, Wafer, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Viton Seat, Lever Handle
2 1/2 inch domestic full lug, ductile iron body, ductile aluminum disc, style butterfly valves are used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. Pressure rating is 200psi WOG.
Features
- Used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required
- Controls the flow of liquids, gases, and slurries
- Complies with API 609 and MSS-SP-67 standards
- Aluminum bronze Disc
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Class Rating | 125 or 150 |
| Control Type | Lever Handle |
| CV Rating | 220 GPM |
| Disc Material | Aluminum Bronze |
| EAN | 098268640755 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Wafer |
| Lead Free | NO |
| Maximum Operating Temperature-Fahrenheit | 302 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | -4 |
| Operating Torque-Dry | 289 in-lbs |
| Operating Torque-Wet | 190 in-lbs |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Wafer |
| Part Number | 0526136 |
| Seat Material | Viton |
| Series | DBF-04 |
| Silicone Free | Yes |
| Stem Shaft Material | 416 Stainless Steel |
| Valve Style | Wafer |