DBF-04-121-35-M2 4
Part of the DBF-04 Series
Ordering Code: 0526154
UPC: 098268640939
Lead Free: NO
4 In Domestic Butterfly Valve, Wafer, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Viton Seat, Lever Handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 600 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268640939 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Wafer |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 302 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | -4 |
Operating Torque-Dry | 644 in-lbs |
Operating Torque-Wet | 390 in-lbs |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Wafer |
Part Number | 0526154 |
Seat Material | Viton |
Series | DBF-04 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Wafer |