DBF-04-131-15-M2 5
Part of the DBF-04 Series
Ordering Code: 0525401
UPC: 098268596144
Lead Free: NO
5 In Domestic Butterfly Valve, Wafer, Ductile Iron Body, 316 Ss Disc, 316 Ss Shaft, Epdm Seat, Lever Handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 1022 GPM |
Disc Material | Stainless Steel |
EAN | 098268596144 |
Inlet Connection Size | 5 IN |
Inlet Connection Type | Wafer |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 959 in-lbs |
Operating Torque-Wet | 600 in-lbs |
Outlet Connection Size | 5 IN |
Outlet Connection Type | Wafer |
Part Number | 0525401 |
Seat Material | EPDM |
Series | DBF-04 |
Silicone Free | Yes |
Stem Shaft Material | 316 Stainless Steel |
Valve Style | Wafer |