DBF-04-131-35-M2 12
Discontinued
Part of the DBF-04 Series
Ordering Code: 0526200
UPC: 098268641394
Lead Free: YES
12 In Domestic Butterfly Valve, Wafer, Ductile Iron Body, 316 Ss Disc, 316 Ss Shaft, Viton Seat, Lever Handle
This 12 IN domestic wafer style butterfly valve, model DBF-04-131-35-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features cast iron body construction, stainless steel disc, viton seat, a stainless steel shaft, mounting pad for 10-position lever.
Features
- Lever handle
- Ductile iron body
- 316 stainless steel disc
- Viton seat
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Class Rating | 125 or 150 |
| Control Type | Lever Handle |
| CV Rating | 8250 GPM |
| Disc Material | Stainless Steel |
| EAN | 098268641394 |
| Inlet Connection Size | 12 IN |
| Inlet Connection Type | Wafer |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 302 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | 33 |
| Operating Torque-Dry | 7071 in-lbs |
| Operating Torque-Wet | 3300 in-lbs |
| Outlet Connection Size | 12 IN |
| Outlet Connection Type | Wafer |
| Part Number | 0526200 |
| Seat Material | Viton |
| Series | DBF-04 |
| Silicone Free | Yes |
| Stem Shaft Material | Stainless Steel |
| Valve Style | Wafer |