SC-3 3/4
Discontinued - Replaced By: LFSC-3 3/4
Part of the SC Series
Ordering Code: 0610113
UPC: 098268919035
3/4 In Sillcock Faucet, Cast Iron Handwheel, Solder Inlet X 3/4 In Hose Connection
This 3/4 inch lawn faucet sillcock is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an iron body with a cast iron handwheel and solder inlet connection by 3/4 inch hose connection.
Features
- Iron body
- Angle design lawn faucet
- Solder inlet connection
- Cast iron handwheel
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268919035 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Lead Free | NO |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0610113 |
Series | SC |
With Vacuum Breaker | No |