SC-5 1/2
Discontinued - Replaced By: LFSC-5 1/2
Part of the SC Series
Ordering Code: 0610090
UPC: 098268082210
1/2 In Sillcock Faucet, Dual Inlet Solder or Male IPS X 3/4 In Hose Connection, Tee Handle
This 1/2 inch hose bibb hex shoulder sillcock is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an iron body with a tee handle and dual connection types of male IPS or solder inlet connection by 3/4 inch hose connection.
Features
- Iron body
- Hex shoulder
- Dual inlet connection
- Tee handle
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268082210 |
Frost Free | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded or Socket |
Inlet Thread Type | IPS or No Thread |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0610090 |
Series | SC |
With Vacuum Breaker | No |