SC-6-SOLDER 3/4
Discontinued - Replaced By: LFSC-6 SOLDER 3/4
Part of the SC Series
Ordering Code: 0610112
UPC: 098268915709
3/4 In Sillcock Faucet, Solder Inlet X 3/4 In Hose Connection, Tee Handle
This 3/4 inch hose bibb hex shoulder sillcock is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an iron body with a tee handle and solder inlet connection by 3/4 inch hose connection.
- Iron body
- Hex shoulder
- Solder inlet connection
- Tee handle
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268915709 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded or Socket |
Inlet Thread Type | IPS or No Thread |
Lead Free | NO |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0610112 |
Series | SC |
With Vacuum Breaker | No |