SWC 1/2
Discontinued
Part of the SWC Series
Ordering Code: 0812012
UPC: 098268633290
Lead Free: NO
1/2 In Stop And Waste Valve, Compression
This 1/2 inch stop and waste valve is used in residential applications as a stop and waste shutoff. It consists of a brass body construction with a handwheel for shutoff and compression end connections. It has a waste port to allow draining or venting of downstream line when valve is in the off position.
Features
- Brass body
- Compression end connection
- Waste port
- Handwheel shutoff
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268633290 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Compression Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Pressure-PSI | 150 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Compression Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0812012 |
| Series | SWC |
| Valve Style | Shut Off |