LFTWH-FS-HCN-RV
Discontinued - Replaced By: 3/4 LFTWHG2-FS-HC-RV
Part of the LFTWH Series
Ordering Code: 0120006
UPC: 098268542516
Lead Free: YES
3/4 In Lead Free Tankless Water Heater Valve Set With Relief Valve And Sweat End Plumbing Connection
This lead free tankless water heater valve set is designed to simplify the installation, maintenance and operation of tankless water heaters. This valve set is economical and provides all necessary valves and fittings required in typical tankless water heater installations. It includes a hot and cold valve set minus the check valve, a pressure relief valve set at 150 psi, full port quarter turn ball valve, 3/4 inch union connection to the water heater and 3/4 inch sweat connection to the plumbing line. This valve set also complies with lead free standards and installation requirements.
Features
- One piece lead free alloy forged body construction
- 3/4 IN sweat connection to plumbing line
- No additional adapters required
- 3/4 IN pressure relief valve set at 150 psi
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Cold Water Inlet Connection Size | 3/4 IN |
| Cold Water Inlet Connection Type | Socket |
| Cold Water Outlet Connection Size | 3/4 IN |
| Cold Water Outlet Connection Type | Female Threaded |
| Hot Water Inlet Connection Size | 3/4 IN |
| Hot Water Inlet Connection Type | Female Threaded |
| Hot Water Outlet Connection Type | Socket |
| Lead Free | YES |
| Pressure Relief Valve | Yes |
| Valve Type | Hot and Cold Water Set |