3/4 LFTWHG2-FS-HC-RV
Part of the LFTWHG2 Series
Ordering Code: 0120010
UPC: 098268243970
Lead Free: YES
3/4 IN Lead Free Tankless Water Heater Valve Set with VersaFit Technology, Sweat Connections, Hot and Cold Valve Set, 150 psi Relief Valve
This 3/4 inch Gen II tankless water heater service valve with VersaFit(TM) technology is designed to simplify the installation and maintenance of tankless water heaters. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations. VersaFit technology provides versatility to easily configure the relief valve to the left or right side of the hot valve and keep the drain port facing forward for simpler installation and maintenance. This 3/4 inch tankless water heater valve set consist of hot and cold water heater valves made of lead free copper silicon alloy, 3/4 inch female NPT unions for connection to water heater, 3/4 inch female sweat connections for plumbing lines and a 150 psi 3/4 inch pressure relief valve.
- Lead free copper silicon alloy body
- Tankless water heater valves with VersaFit technology
- Compact design with modified 1-plane alignment requires less space under the water heater in tight installations
- Smooth turning, low-torque handle operation
- 3/4 sweat connections
- Includes pressure relief valve
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Outlet Connection Size | 3/4 IN |
Cold Water Outlet Connection Type | Union Female Threaded |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Socket |
Hot Water Outlet Connection Type | Union Female Threaded |
Lead Free | YES |
Pressure Relief Valve | Yes |
Valve Type | Hot and Cold Water Set |