792MFH-SM
Mueller Steam Specialty Smart Strainer provides users with performance data of their duplex strainer and enables informed decisions to be made pertaining to maintenance of the strainer. The Smart Strainer provides a proactive way to avoid expensive repairs and for efficient and smooth operation of the overall system.
Designed for use in fluid handling systems where the flow cannot easily be shut down for basket cleaning. Typical applications include, but are not limited to, cooling water, compressors, condensers, fuel lines, lubrication systems, salt and freshwater systems, chemical process systems, pump suction service, and other similar applications. Class 150.
To learn more visit: https://www.watts.com/smartstrainer
Features
- Sizes 2 - 6 IN (50 - 150 MM)
- SentryPlus Alert technology comes standard on all sizes, with two pre-installed pressure sensors at the inlet and outlet of the strainer
- A connection kit is required to activate the pressure monitoring capability and collect data from the sensors (kit sold separately)
- Connection kits are available for BMS systems (RS-485 MODBUS or BACnet) or alternate cellular communication gateway is available if no BMS is present (alert only, no streaming)
- Stainless steel body and 304 stainless steel basket designed to ensure minimum pressure drop
- Designed for fluid handling applications where flow cannot be shut down for basket cleaning
- Typical services include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and freshwater systems, chemical process systems, pump suction service, and more
Literature
-
- Catalog - Mueller Steam Specialty
- Flyer - Smart Strainer Differential Pressure Monitoring Technology
- Installation Instructions - Cellular Gateway for Mueller Smart Strainer
- Installation Instructions - Duplex Strainers, 3/4 - 6 IN Sizes
- Installation Instructions - Sensor Control Monitor
- Installation Instructions - Sensor Control Monitor (French)
- Installation Instructions - Sensor Control Monitor (Spanish)
- Price List - Mueller Steam Specialty
- Specification Sheet - 792MFH, 792MFH-SM, 794MFH, 794MFH-SM, 796MFH
- Specification Sheet - 792MFH, 792MFH-SM, 794MFH, 794MFH-SM, 796MFH (French)
- Specification Sheet - 792MFH, 792MFH-SM, 794MFH, 794MFH-SM, 796MFH (Spanish)
- Specification Sheet - Class 150 Pressure Temperature Sensor
- Specification Sheet - Class 150 Pressure Temperature Sensor (French)
- Specification Sheet - Class 150 Pressure Temperature Sensor (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 792MFH-SM
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |