777-04 3
Discontinued - Replaced By: LF777-04 3
Part of the 777 Series
Ordering Code: 0384680
UPC: 098268021103
3 In Bronze Wye Pattern Strainer, Thread, 3/64 Ss Perforated Screen, Solid Retainer Cap
This 3 inch wye pattern bronze strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, threaded end connections, and a 3/64 inch perforated stainless steel screen.
Features
- Bronze body
- Wye pattern
- Threaded end connections
- Solid retainer cap with gasket
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Body Material | Bronze |
| Body Pattern | Wye |
| Brand | Watts |
| EAN | 098268021103 |
| Epoxy Coating Type | None |
| Gasket Material | EPDM |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 99.00 |
| Maximum Operating Temperature-Fahrenheit | 353 |
| Maximum Pressure And Temperature | 400 PSI at 210 degree F |
| Maximum Pressure-BAR | 20.70 |
| Maximum Pressure-PSI | 300 |
| Maximum Working Pressure And Temperature | 400 PSI at 210 degree F |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0384680 |
| Pressure-Temperature Rating | 400 PSI at 210 degree F, 125 PSI at 353 degree F |
| Pressure-Temperature Rating-BAR | 27.6 BAR at 99 degree C, 8.6 BAR at 178 degree C |
| Retainer Cover Material | Bronze |
| Retainer Cover Type | Not Tapped |
| Screen Material | Stainless Steel |
| Screen Size | THREE_SIXTY_FOURTHS |
| Series | 777 |
| Strainer Type | Wye |
| WOG Rating | 400 PSI |