77F-SS 3
Part of the 77F-SS Series
Ordering Code: 0821111
UPC: 098268802177
Lead Free: YES
3 In Ss Wye Pattern Strainer, Flange, Ss Perforated Screen, Tapped Retainer Cap, Closure Plug
This stainless steel flanged wye pattern strainer, 3 inch Watts Model 77F-SS, is a lightweight fabricated strainer designed to remove dirt and other debris from fluid systems. A simple cover and coupling design permits easy cleaning or replacement of the screen.
Features
- Wye pattern
- Stainless steel body
- 304 stainless steel screen
- Flanged
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 1/2 IN |
Body Material | Stainless Steel |
Body Pattern | Wye |
Bolt Material | Steel |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 150 |
EAN | 098268802177 |
Epoxy Coating Type | None |
Flange Material | Carbon Steel |
Gasket Material | EPDM |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0821111 |
Plug Material | Brass |
Retainer Cover Material | Ductile Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | ONE_SIXTEENTH |
Series | 77F-SS |
Strainer Type | Wye |
WOG Rating | 200 PSI |