77S-M1-100 1/2
Part of the 77S Series
Ordering Code: 0220311
UPC: 098268832969
Lead Free: YES
1/2 In Astm A-126 Class B Cast Iron Wye Pattern Strainer, Thread, 100 Mesh Screen, Tapped Retainer Cap
This cast iron wye pattern strainer, 1/2 inch watts model 77S, has an iron body with 20 mesh screen, 100 wire mesh liner, threaded connections, stainless steel screen, threaded iron retainer cap with non-asbestos gasket and tapped blowdown connection. It is designed to protect system components from dirt, rust and other damaging debris in the piping system. It is used in steam and liquid applications. It is furnished with a machined seat that allows the screen to be self-aligning to assure a perfect fit. Maximum pressure (non shock) 400 psi (27.6 bar) at 150 degree F (66 degree C) WOG, 250 psi (17.2 bar) at 406 degree F (208 degree C) WSP.
Features
- Wye pattern
- Cast iron body
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 3/8 IN |
Body Material | Cast Iron |
Body Pattern | Wye |
Brand | Watts |
Class Rating | 126 |
EAN | 098268832969 |
Epoxy Coating Type | None |
Gasket Material | Garlock |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0220311 |
Plug Material | Cast Iron |
Retainer Cover Material | Cast Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | 100 MESH |
Series | 77S |
Strainer Type | Wye |
WOG Rating | 400 PSI |