77S-M1-20 1 1/4
Part of the 77S Series
Ordering Code: 0220205
UPC: 098268643176
Lead Free: YES
1 1/4 In Astm A-126 Class B Cast Iron Wye Pattern Strainer, Thread, 20 Mesh Screen, Tapped Retainer Cap
This Cast Iron Wye Pattern Strainer, 1 1/4 IN Watts Model 77S, has an iron body with threaded connections, stainless steel screen, threaded iron retainer cap with non-asbestos gasket and tapped blow-down connection.
Features
- Wye pattern
- Cast iron body
- Threaded connections
- Tapped retainer cap
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 3/4 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Bolt Material | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 126 |
| EAN | 098268643176 |
| Epoxy Coating Type | None |
| Flange Material | Does Not Apply To Product |
| Gasket Material | Garlock |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 208.00 |
| Maximum Operating Temperature-Fahrenheit | 406 |
| Maximum Pressure And Temperature | 400 PSI at 150 degree F; 250 PSI at 406 degree F |
| Maximum Pressure-BAR | 27.60 |
| Maximum Pressure-PSI | 400 |
| Maximum Working Pressure And Temperature | 400 PSI at 150 degree F; 250 PSI at 406 degree F |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0220205 |
| Plug Material | Cast Iron |
| Pressure-Temperature Rating | 400 PSI at 150 degree F; 250 PSI at 406 degree F |
| Pressure-Temperature Rating-BAR | 27.6 BAR at 66 degree C; 17.2 BAR at 208 degree C |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | 20 MESH |
| Series | 77S |
| Strainer Type | Wye |
| WOG Rating | 400 PSI |