77S-M1-20 1/4
Part of the 77S Series
Ordering Code: 0220201
UPC: 098268643138
Lead Free: YES
1/4 In Astm A-126 Class B Cast Iron Wye Pattern Strainer, Thread, 20 Mesh Screen, Tapped Retainer Cap
This cast iron wye pattern strainer, 1/4 inch Watts Model 77S, has an iron body with 20 mesh screen and threaded connections, stainless steel screen, threaded iron retainer cap with non-asbestos gasket and tapped blow-down connection.
Features
- Wye pattern
- Cast iron body
- Threaded connections
- Tapped retainer cap
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 3/8 IN |
Body Material | Cast Iron |
Body Pattern | Wye |
Brand | Watts |
Class Rating | 126 |
EAN | 098268643138 |
Epoxy Coating Type | None |
Gasket Material | Garlock |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0220201 |
Plug Material | Cast Iron |
Retainer Cover Material | Cast Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | 20 MESH |
Series | 77S |
Strainer Type | Wye |
WOG Rating | 400 PSI |