77S-M1-20 2 1/2
Part of the 77S Series
Ordering Code: 0220209
UPC: 098268643206
Lead Free: Yes
2 1/2 IN Astm A-126 Class B Cast Iron Wye Pattern Strainer, Thread, 20 Mesh Screen, Tapped Retainer Cap
This cast iron wye pattern strainer, 2 1/2 inch Watts Model 77S, has an iron body with 20 mesh screen and threaded connections, stainless steel screen, threaded iron retainer cap with non-asbestos gasket and tapped blow-down connection.
Features
- Wye pattern
- Cast iron body
- Threaded connections
- Tapped retainer cap
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Brand | Watts |
| Class Rating | 126 |
| Epoxy Coating Type | None |
| Gasket Material | Garlock |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0220209 |
| Plug Material | Cast Iron |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | 20 MESH |
| Series | 77S |
| Strainer Type | Wye |
| UPC | 098268643206 |
| WOG Rating | 400 PSI |