77S1 3
Part of the 77SI Series
Ordering Code: 0220085
UPC: 098268011807
Lead Free: NO
3 IN Cast Iron Wye Pattern Strainer, Thread, 20 Mesh Screen, Tapped Retainer Cap
This cast iron wye pattern strainer, 3 inch Watts Model 77SI, is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It is used in steam and liquid applications and it is furnished with a machined seat that allows the screen to be self-aligning to assure a perfect fit.
Features
- Wye pattern
- Cast iron body
- Threaded connections
- Tapped retainer cap
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1 1/4 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268011807 |
| Epoxy Coating Type | None |
| Gasket Material | Fiber Filled NBR |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0220085 |
| Plug Material | Cast Iron |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | THREE_SIXTY_FOURTHS |
| Series | 77SI |
| Strainer Type | Wye |
| WOG Rating | 400 PSI |