77SI 3/4
Part of the 77SI Series
Ordering Code: 0220073
UPC: 098268011708
Lead Free: NO
3/4 IN Cast Iron Wye Pattern Strainer, Thread, 20 Mesh Screen, Tapped Retainer Cap
This cast iron wye pattern strainer, 3/4 inch Watts Model 77SI, is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It is used in steam and liquid applications and it is furnished with a machined seat that allows the screen to be self-aligning to assure a perfect fit.
Features
- Wye pattern
- Cast iron body
- Threaded connections
- Tapped retainer cap
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 3/8 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Bolt Material | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268011708 |
| Epoxy Coating Type | None |
| Flange Material | Does Not Apply To Product |
| Gasket Material | Fiber Filled NBR |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 208.00 |
| Maximum Operating Temperature-Fahrenheit | 406 |
| Maximum Pressure And Temperature | 400 PSI at 150 degree F; 250 PSI at 406 degree F |
| Maximum Pressure-BAR | 27.60 |
| Maximum Pressure-PSI | 400 |
| Maximum Working Pressure And Temperature | 400 PSI at 150 degree F; 250 PSI at 406 degree F |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0220073 |
| Plug Material | Cast Iron |
| Pressure-Temperature Rating | 400 PSI at 150 degree F; 250 PSI at 406 degree F |
| Pressure-Temperature Rating-BAR | 27.6 BAR at 66 degree C; 17.2 BAR at 208 degree C |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | 20 MESH |
| Series | 77SI |
| Strainer Type | Wye |
| WOG Rating | 400 PSI |