B777SI 1 1/4
Discontinued
Part of the 77SI Series
Ordering Code: 0385153
UPC: 098268900507
Lead Free: NO
1 1/4 In Bronze Wye Strainer With Cap
1 1/4 In bronze wye strainer with cap are manufactured overseas. These strainers are designed to protect system components from dirt, rust, and other damaging debris in the piping system. Series 77SI strainers are used in steam and liquid applications. They are furnished with a machined seat that allows the screen to be self-aligning to assure a perfect fit. All sizes come with a PTFE gasket, threaded screen retainer cap, tapped blowdown connection, and an easily removable stainless steel screen.
Features
- Cast steel 45 degree wye-pattern body for efficient flow and long life
- NPT threaded connection and threaded iron retainer cap for easy installation
- Machined seat allows self-aligning screen to help ensure a perfect fit
- Trapped retainer cap
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Bronze |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268900507 |
| Epoxy Coating Type | None |
| Gasket Material | NBR |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 178.00 |
| Maximum Operating Temperature-Fahrenheit | 210 |
| Maximum Pressure-BAR | 27.60 |
| Maximum Pressure-PSI | 400 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0385153 |
| Plug Material | Bronze |
| Retainer Cover Material | Brass |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | 20 MESH |
| Series | 77SI |
| WOG Rating | 400 PSI |