B777SI 3/4
Part of the 77SI Series
Ordering Code: 0385151
UPC: 098268900484
Lead Free: NO
3/4 In Bronze Wye Strainer With Cap
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 1/4 IN |
Body Material | Bronze |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268900484 |
Epoxy Coating Type | None |
Gasket Material | NBR |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 178.00 |
Maximum Operating Temperature-Fahrenheit | 210 |
Maximum Pressure-BAR | 27.60 |
Maximum Pressure-PSI | 400 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0385151 |
Plug Material | Bronze |
Retainer Cover Material | Brass |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | 20 MESH |
Series | 77SI |
WOG Rating | 400 PSI |