3/4 87SI-T-80
Part of the 87SI Series
Ordering Code: 88003074
UPC: 098268132762
Lead Free: YES
3/4 IN SS Wye Pattern Strainer, Thread, Tapped Retainer Cap, Closure Plug, 80mesh screen
This 3/4 inch stainless steel wye pattern strainer, has a stainless steel body and 80 mesh SS screen, a stainless steel retainer cap with PTFE gasket and blow-down plug. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has thread connections.
Features
- Wye pattern
- Stainless steel body
- Threaded connections
- 80 mesh SS screen
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 3/8 IN |
Body Material | Cast Stainless Steel |
Body Pattern | Wye |
Bolt Material | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 300 |
Control Type | Does Not Apply To Product |
EAN | 098268132762 |
Epoxy Coating Type | None |
Flange Material | Does Not Apply To Product |
Gasket Material | PTFE |
Grooved Coupling Material | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Pressure And Temperature | Does Not Apply To Product |
Maximum Pressure-BAR | 27.00 |
Maximum Pressure-PSI | 300 |
Maximum Working Pressure And Temperature | Does Not Apply To Product |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 88003074 |
Plug Material | Does Not Apply To Product |
Pressure-Temperature Rating | Does Not Apply To Product |
Pressure-Temperature Rating-BAR | Does Not Apply To Product |
Retainer Cover Material | Stainless Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | 80 mesh |
Seat Material | Does Not Apply To Product |
Series | 87SI |
Strainer Type | Wye |
WOG Rating | 720 PSI |