87SI-SW 1
Part of the 87SI Series
Ordering Code: 0823083
UPC: 098268881219
Lead Free: YES
1 In Ss Wye Pattern Strainer, Socket Weld, Tapped Retainer Cap, Closure Plug
This 1 IN stainless steel wye pattern strainer, model 87SI-SW, has a stainless steel body and stainless steel screen, a stainless steel retainer cap with PTFE gasket and blow-down plug. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has socket weld connections.
Features
- Wye pattern
- Stainless steel body
- Socket weld connections
- Stainless steel screen
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 1/2 IN |
Body Material | Cast Stainless Steel |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 300 |
EAN | 098268881219 |
Epoxy Coating Type | None |
Gasket Material | PTFE |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823083 |
Retainer Cover Material | Stainless Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | ONE_THIRTY_SECOND |
Series | 87SI |
Strainer Type | Wye |
WOG Rating | 720 PSI |