87SI-SW 1 1/2
Part of the 87SI Series
Ordering Code: 0823085
UPC: 098268881233
Lead Free: YES
1 1/2 IN SS Wye Pattern Strainer, Socket Weld, Tapped Retainer Cap, Closure Plug
This 1 1/2 IN stainless steel wye pattern strainer, model 87SI-SW, has a stainless steel body and stainless steel screen, a stainless steel retainer cap with PTFE gasket and blow-down plug. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has socket weld connections.
Features
- Wye pattern
- Stainless steel body
- Socket weld connections
- Stainless steel screen
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Cast Stainless Steel |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 300 |
| EAN | 098268881233 |
| Epoxy Coating Type | None |
| Gasket Material | PTFE |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823085 |
| Retainer Cover Material | Stainless Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_THIRTY_SECOND |
| Series | 87SI |
| Strainer Type | Wye |
| WOG Rating | 720 PSI |