87SI-T 1 1/4
Part of the 87SI Series
Ordering Code: 0823076
UPC: 098268881141
Lead Free: YES
1 1/4 IN SS Wye Pattern Strainer, Thread, Tapped Retainer Cap, Closure Plug
This 1 1/4 IN stainless steel wye pattern strainer, model 87SI-T, has a stainless steel body and stainless steel screen, a stainless steel retainer cap with PTFE gasket and blow-down plug. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has thread connections.
Features
- Wye pattern
- Stainless steel body
- Threaded connections
- Stainless steel screen
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Cast Stainless Steel |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 300 |
| Epoxy Coating Type | None |
| Gasket Material | PTFE |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0823076 |
| Retainer Cover Material | Stainless Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_THIRTY_SECOND |
| Series | 87SI |
| Strainer Type | Wye |
| UPC | 098268881141 |
| WOG Rating | 720 PSI |