LFS777SI 1 1/2
Part of the LF777SI Series
Ordering Code: 0379123
UPC: 098268285734
Lead Free: YES
1 1/2 IN Bronze Wye Pattern Strainer, Solder, 20 Mesh Screen, Tapped Retainer Cap, Closure Plug
This 1 1/2 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a retainer cap tapped for closure plug, solder end connections, and a 20 mesh stainless steel screen. Includes closure plug.
Features
- Lead free construction
- Wye pattern
- Solder end connections
- Retainer cap tapped for closure plug
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Socket |
| Blowdown Outlet Size | 3/4 IN |
| Body Material | Brass |
| Body Pattern | Wye |
| Bolt Material | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268285734 |
| Epoxy Coating Type | None |
| Flange Material | Does Not Apply To Product |
| Gasket Material | NBR |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 178.00 |
| Maximum Operating Temperature-Fahrenheit | 210 |
| Maximum Pressure And Temperature | 400 PSI at 210 degree F; 125 PSI at 353 degree F |
| Maximum Pressure-BAR | 27.60 |
| Maximum Pressure-PSI | 400 |
| Maximum Working Pressure And Temperature | 400 PSI at 210 degree F; 125 PSI at 353 degree F |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0379123 |
| Plug Material | Brass |
| Pressure-Temperature Rating | 400 PSI at 210 degree F; 125 PSI at 353 degree F |
| Pressure-Temperature Rating-BAR | 27.6 BAR at 99 degree C; 8.6 BAR at 178 degree C |
| Retainer Cover Material | Lead Free Cast Copper Silicon Alloy |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | 20 MESH |
| Series | LF777SI |
| Strainer Type | Wye |
| WOG Rating | 400 PSI |